Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-MB2 TAA
Works with a compatible wall plate to complete in-wall audio/video, voice and Ethernet connections using any type of keystone jack.
- Ideal for completing home theater, VoIP or Ethernet wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
UK-Style Back Box Connects Audio/Video, Voice and Data Cable Lines in Your Network
This double-gang box combines with a compatible wall plate (sold separately) to complete a premise wiring application, such as home theater (audio/video), VoIP phone (voice) or Ethernet (data) network.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable white mounting box blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Compatible with U.K. Applications
The N042U-MB2 is designed to work with standard double-gang wall plates measuring 86 x 147 millimeters. Compatible models include N042U-WF2-2, N042U-WM1-S, N042U-WHM-S, N042U-WHM-SA and N042U-WF2-6C.
Specifications
OVERVIEW
UPC Code | 037332269362 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
Country/Region | UK |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 0 |
Unit Dimensions (hwd / in.) | 5.768 x 3.386 x 1.850 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042U-WF2-2 | Double-Gang UK-Style Gang Frame for Insert Modules, White | |
N042U-WF2-6C | 4-Port UK-Style Gang Frame for 6C-Type Insert Module, White | |
N042U-WHB | Blank Snap-In Insert, UK Style, 25 x 50 mm, White | |
N042U-WHM-S | 1-Port UK-Style Insert, Unloaded Shuttered Module, 25 x 50 mm, White | |
N042U-WHM-SA | 1-Port UK-Style Insert, Unloaded Shuttered Angled Module, 25 x 50 mm, Icon Tab, White | |
N042U-WM1-S | 1-Port UK-Style Unloaded Shuttered Module, 50 x 50 mm, White | |
N042U-WQB | Blank Snap-In Insert, UK Style, 12.5 x 50 mm, White |