Double-Gang Surface-Mount Back Box, White, TAA
Part Number: N080-SMB2-WH
- Mid-sized back box accommodates any mid-sized or standard double-gang wall plate
- High-impact ABS thermoplastic construction designed to last a long time
- Classic white color blends elegantly into your home or office décor
- Raceway cutouts in 3 different sizes at each panel allow bulk cabling
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332236272 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
Country/Region | Global |
PHYSICAL
Color | White |
Total Number of Ports | 0 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.39 |
Unit Dimensions (hwd / in.) | 5.10 x 3.30 x 2.10 |
Unit Weight (lbs.) | 0.27 |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 140F (-10 ~ 60C) |
Storage Temperature Range | -40 ~ 154F (-40 ~ 68C) |
Relative Humidity | 10% ~ 90% RH |
CONNECTIONS
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-208 | 8-Port Keystone Double-Gang Faceplate, White, TAA |
![]() |
N080-212 | 12-Port Keystone Double-Gang Faceplate, White, TAA |
![]() |
N080-C25-EC-WH | Raceway End Cap, 20 Pack, White, TAA |
![]() |
N080-C25-IC-WH | Raceway Inside Corner Connector, 20 Pack, White, TAA |
![]() |
N080-C25-L-WH | Raceway L Connector, 20 Pack, White, TAA |
![]() |
N080-C25-OC-WH | Raceway Outside Corner Connector, 20 Pack, White, TAA |
![]() |
N080-C25-ST-WH | Raceway Straight Connector, 20 Pack, White, TAA |
![]() |
N080-C25-T-WH | Raceway T Connector, 20 Pack, White, TAA |
Documents & Downloads
Product Images