Dual-Display Flex-Arm Mount for 17” to 32” Monitors - Clamp or Grommet, USB, Audio Ports
Aluminum desk clamp mounts your 17 to 32 in. monitors at a comfortable height to free up valuable space on your desk or work area.
- Sturdy aluminum frame clamps securely to your desk for mounting twin displays
- -90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
- Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
- Durable aluminum flex arms blend into any décor and support up to 19.8 lb. each
- VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
- 5-year limited warranty
DDR1732DAL New
Have a Question?
Features
Rugged Aluminum Desk Clamp Lifts Your Monitors Above Your Work Area’s Surface
This VESA-compliant desktop clamp mounts two flat-screen displays above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDR1732DAL fits most flat-panel monitors from 17 to 32 inches. The durable aluminum frame tolerates frequent adjustments, and the two swiveling aluminum arms support up to 19.8 pounds (8.9 kg) apiece. Instead of clamping the unit to your desktop, you may install it using the included grommet. All hardware is included.
Swivel, Tilt and Rotate the Dual Screens to Find the Most Comfortable Viewing Angles
The flex arms adjust independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -90° to +90° tilt, -90° to +90° swivel and 90° rotation for positioning your screens. Easy screen adjustment lets you quickly find just the right angles without interrupting your workday.
Connect Your Favorite Devices to Help You Get Through the Workday
The base of the DDR1732DAL features a USB 3.0 port for connecting a smartphone or other USB device. Two 3.5 mm audio jacks allow connection of a microphone and speakers.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
Typical Applications
- Lift 2 monitors above your standing desk or workstation to free up valuable surface space
- Swivel, tilt and/or rotate your screens for the most comfortable viewing angle
Package Includes
- DDR1732DAL Dual-Display Flex-Arm Desktop Clamp
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332262509 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 75x75; 100x100 |
Color | Silver |
Degrees of Motion | -90/+90 for Tilt, Swivel and Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 19.8 |
Minimum Screen Size (in.) | 17 |
Motion | Full |
Mounting Location | Desk Clamp; Grommet |
Number of Displays | 2 |
Unit Dimensions (hwd / in.) | 12.8 x 22.1 x 4.9 |
Unit Weight (lbs.) | 19.8 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | Yes |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.