Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Dual-monitor kit converts a single-monitor display mount so it will hold 2 flat-screen 13-27 in. monitors at the same time.
  • Mounts to current single-display mount to leave valuable desk or table space clear
  • Each mount supports up to 22 lbs (9.9 kgs) and flat-screen displays from 13 to 27 in.
  • Scratch-resistant powder-coated finish blends into your workspace décor 
  • Monitors tilt from -15° to +15° and rotate 360° to customize the ideal viewing angle
  • Total weight must not exceed the max weight of the single monitor display mount
  • 5-year limited warranty

Features

Mount 2 Flat-Screen Monitors on One Display Mount
This dual-monitor mount securely attaches to your current display mount, allowing you to use two monitors simultaneously without taking up any additional desk or table space in your workstation. Ideal for home, school or office use, the VESA-compliant adapter fits most flat-panel monitors, televisions and other displays from 13 to 27 inches.
Easy to Adjust to Your Liking With a Single Touch
Just one touch is all it takes to adjust the monitors' viewing angles and heights to fit your comfort level. The monitors tilt from -15° to +15° to give you flexibility in minimizing glare and providing comfortable viewing from multiple angles. They also rotate 360 degrees for viewing in portrait or landscape orientation.
Each VESA Mount Supports Up to 22 pounds (9.9 kg)
This dual-monitor kit mounts to your current display mount's 75 x 75 mm, 75 x 100, 100 x 75 mm or 100 x 100 mm VESA plate. Made from durable steel, the adapter features a scratch-resistant black powder-coated finish that blends with your décor and stands up to frequent handling. Mounting hardware is included. Keep in mind that the total mount weight must not exceed the maximum weight of the single display mount.
5-Year Warranty and Environmentally Responsible Design
The DMA1327SD comes with a 5-year warranty. It's manufactured in compliance with strict RoHS specifications.

Package Includes

  • (2) VESA head brackets
  • Mounting plate
  • (2) VESA bracket bars
  • Bracket bar coupler
  • (2) End caps
  • (2) Cable hooks
  • (2) End cap screws
  • (4) M6 x 30 screws
  • (8) M4 x 12 screws
  • (12) M5 x 12 screws
  • (12) D5 washers
  • (4) M5 nuts
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332212764
Device CompatibilityMonitor/HDTV
Accessory TypeDual Bar Mount
Accessory ClassDisplay Mount Accessories
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
MotionFull
Mounting LocationDesktop; Desk Clamp
Degrees of Motion-15/+15 Tilt; 360 Rotate
Minimum Screen Size (in.)13
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)22
Number of Displays2
Unit Dimensions (hwd / in.)31.700 x 4.700 x 5.300
Unit Weight (lbs.)5.4
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.