Part Number: DDR1326SD
This Model has been retired and replaced by DDR1327SDD. More information for the DDR1326SD is available on the model support page
Overview
Position your monitors with one-touch ease to optimize viewing angle and height to fit your environment and comfort level. A 180° swivel and -15° to +15° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.
Each mount supports up to 30 pounds. The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 13 to 26 in.
- Mounts adjust independently for viewing angle
- Ideal for home and office use
Convenient One-Touch Adjustment
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
Durable Metal Construction
- Each mount supports up to 30 lb.
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
VESA Compliance
- Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183477 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Desktop |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Maximum Weight Capacity (lbs.) | 30 |
Shipping Dimensions (hwd / in.) | 13.50 x 6.00 x 30.00 |
Shipping Weight (lbs.) | 18.00 |
Unit Dimensions (hwd / in.) | 14.760 x 28.030 x 11.810 |
Unit Weight (lbs.) | 11.55 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Product Literature
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images