Dual-Port USB-C Car Charger with 45W PD Charging - USB-C (27W), USB-C (18W), Black
Part Number: U280-C02-45W-2B
- 2-port USB-C charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
- Maximum charging power output of 45W: 27W USB-C and 18W USB-C
- Prevents overheating and overcharging to shield your essential device from damage
- USB-C Power Delivery 3.0 ports charge up to 4x faster than conventional USB chargers
- 2-year limited warranty
Features
System Requirements
- Vehicle with standard 12V DC power outlet
Package Includes
- U280-C02-45W-2B Dual-Port USB-C Car Charger, Black
Specifications
OVERVIEW
UPC Code | 037332254061 |
Product Type | Car Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 12V DC |
Input Connection Type | Vehicle Automatic Cigarette Lighter |
Input Plug Type | Car Auxiliary Power Outlet |
Product Length (in.) | 1.99 |
Product Length (cm.) | 5.05 |
Product Length (ft.) | 0.17 |
Product Length (m.) | 0.05 |
OUTPUT
Output Capacity | USB Type-C #1: 5V/3A, 9V/3A (27W); USB Type-C #2: 5V/3A, 9V/2A (18W) |
Output Watt Capacity (Watts) | 45 |
Overload Protection | Yes |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 5A |
Total Charging Watts | 45 |
Charging Method | USB |
Charging Port Type | (2) USB C (FEMALE) |
Charging Ports Details | USB-C: 27W, PD 3.0 USB-C: 18W |
Charging Ports / Amps | 2A; 3A |
Charging Method Detail | USB-A and USB-C: Power Delivery 3.0 |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Unit Dimensions (hwd / in.) | 0.77 x 1.99 x 1.28 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.062 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | -4 to 140°F (-20 to 60°C) |
Operating Humidity Range | 30 to 90% RH |
Storage Humidity Range | 10 to 90% RH |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | Car Cigarette Lighter |
Side B - Connector 1 | USB C (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
Driver Required | No |
Quick Charge Compliant | 3.0 |
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
![]() |
U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images