Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Travel-sized USB-C charger provides up to 70W to charge your laptop and smartphone quickly and efficiently at home or on the move.

  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • USB-C PD 3.0 ports support a maximum power capacity of 70W for fast charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Charger with folding plug is perfectly sized for traveling in your backpack or purse
  • 2-year limited warranty

Features

70W USB Type-C Charger Gets Your Mobile Devices Ready in a Hurry, Wherever You Are
This dual-port USB charger lets you quickly and safely charge two USB-C mobile devices at the same time. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet and other USB-C devices charge at their fastest possible speed. The USB-C ports support USB Power Delivery (PD) 3.0 charging up to 70W when used together. When used by itself, one USB-C port supports up to 65W (5V 3A, 9V 3A, 15V 3A, 20V 3.25A) for charging a device.

Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.

Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Devices to 100%
The USB-C ports feature auto-sensing technology that automatically adjusts to your device’s appropriate power level. The unit protects against overheating, overcurrent and overcharging. In fact, it stops charging as soon as your device’s battery is at full capacity.

Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents. 

Package Includes

  • U280-W02-70C2-G Dual-Port USB-C Wall Charger
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332275325
Product TypeWall Charger
Charging Form FactorDirect Plug-In
Device CompatibilityChromebook; Laptop; Phone; Tablet
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 1-15P (NON-POLARIZED)
Input Current100-240V, 1.5A (Max)
OUTPUT
Overload ProtectionYes
POWER
Power Consumption (Watts)70.00
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports2
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1(2) USB C (FEMALE)
CHARGING
Number of Charging Ports2
Total Charging Amps3.25A
Total Charging Watts70
Charging MethodUSB
Charging Method Detail

Supports:

  • Power Delivery 3.0
  • GaN (Gallium nitride) Charging
Charging Port Type(2) USB C (FEMALE)
Charging Ports Details

USB-C1: 5V/3A (15W), 9V/2.22A (20W)

USB-C2: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3.25A (65W)

Charging Ports / Amps(2) 3A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
PHYSICAL
ColorWhite
Material of ConstructionPC (Plastic)
Total Number of Ports2
Unit Packaging TypeBox
Unit Weight (lbs.)0.27
ENVIRONMENTAL
Operating Temperature Range32° to 77°F (0° to 25°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range20 to 90 % RH, Non-Condensing
Storage Humidity Range5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)USB-C1 (20W) + USB-C2 (50W) = 70W or USB-C2 (65W)
FEATURES & SPECIFICATIONS
GaN Technology  Yes
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL Listed
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) U040-006-MICRO U040-006-MICRO USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.