Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
2-port car charger quickly and safely charges 2 tablets, smartphones and other USB-C or USB-A devices at the same time.
  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Maximum charging power output of 63W: 45W USB-C and 18W USB-A
  • Prevents overheating and overcharging to shield your essential device from damage
  • USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
  • 2-year limited warranty

Features

USB Car Charger Safely Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual-port USB car charger with Power Delivery (PD) 3.0 and Quick Charge (QC) 3.0 technology lets you quickly and safely charge two USB mobile devices at the same time. You and a passenger can connect your smartphones, tablets, notebooks or power banks, to name just a few compatible devices, to ensure satisfactory battery charge when you reach your destination. 
A Combined 63W of Charging Power Feeds Your Power-Hungry Devices
When used together, the USB-C PD 3.0 and USB-A QC 3.0 ports support up to 63W of charging power. The fast-charging USB-C port, when used alone, provides up to 60W (5V 3A, 9V 3A, 12V 3A, 15V 3A or 20V 3A) to keep your larger devices, such as a USB-C laptop, at capacity. Instead of charging at a preset power level, the 18W USB-A port adjusts to the appropriate power level (3.3–6.5V 3A, 6.5–9V 2A or 9–12V 1.5A) to provide as much charge as your QC-compliant device’s battery can handle.
Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in, and connect your devices’ USB cables for fast, convenient mobile charging. An easy-to-see blue LED indicates the charger is receiving power. A Red LED will indicate the USB-C PD port is in Fast-Charge Mode. The U280-C02-63W-1B is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-A, USB-C or Thunderbolt 3 charging ports.

System Requirements

  • Vehicle with standard 12V DC power outlet

Package Includes

  • U280-C02-63W-1B Dual-Port USB Car Charger, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254054
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle; Laptop; Chromebook
TechnologyThunderbolt
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Connection TypeAutomatic Vehicle Cigarette Lighter
Input Plug TypeCar Auxiliary Power Outlet
Product Length (in.)2.56
Product Length (cm.)6.5
Product Length (ft.)0.21
Product Length (m)0.065
OUTPUT
Output Capacity (Watts)63
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power); Red (Fast-Charge Mode)
CHARGING
Number of Charging Ports2
Total Charging Amps3
Total Charging Watts63
Charging MethodUSB
Charging Method Detail

USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0

Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports Details

USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0)

USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0)

Charging Ports / Amps(2) 3A
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Unit Dimensions (hwd / in.)1.340 x 2.560 x 1.370
Unit Packaging TypePolybag
Unit Weight (lbs.)0.08
ENVIRONMENTAL
Operating Temperature Range32° to 77°F (0° to 25°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range30% to 90% RH
Storage Humidity Range10% to 90% RH
INPUT TRANSFORMER
Input Voltage12V to 24V
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge Compliant3.0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

It depends on the make and model of your car. Some cars require the keys to be in the ignition and turned to "On" or "Acc" for the power point (cigarette lighter) to provide power to the USB charger. Other cars may continue to supply power to the cigarette lighter even if the engine is turned off. To be sure, turn your vehicle off and see if your phone or tablet continues to charge. Important: if your vehicle does supply power to the cigarette lighter when the engine is turned off, do not leave your device charging for an extended period of time to avoid draining your battery.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In practical terms, yes. Older cars have cigarette lighter sockets that can power your electronics. More modern cars have 12V DC Auxiliary Power Outlets that power electronics but should NOT be used with a cigarette lighter. You can use an accessory plug with either an old or new outlet. You can read more about the standard (SAE J563_200902) governing Auxiliary Power Outlets on the Society of Automobile Engineers (SAE) website.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.