Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

Model Number: U280-C02-S-QC3


Quick Charge 3.0 and auto-sensing USB-A ports allow you to charge 2 mobile devices, such as a tablet and cell phone, in your vehicle at the same time. Qualcomm Quick Charge 3.0 charges up to four times faster than conventional USB charging.
  • Qualcomm Quick Charge 3.0 Class A 5/9/12V technology
  • Quick Charge 3.0 charges up to four times faster than conventional USB charging
  • Ideal for cell phones, tablets, e-readers and MP3 players
  • Auto-sensing port provides power output up to 5V 2.4A
  • Works with any standard 12V DC vehicle power outlet
  • Compatible with Apple, Android and other platforms
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U280-C02-S-QC3 Dual-Port USB Car Charger lets you quickly and safely charge two USB-powered mobile devices in your vehicle at the same time. You and your passenger can connect your cell phones simultaneously to ensure full charges when you reach your destination.

Also recommended for tablets, MP3 players and other USB devices, the U280-C02-S-QC3 features one Quick Charge 3.0 port for rapid charging of compliant devices. Available outputs include 3.6–6.5V 3A, 6.5–9V 2A and 9–12V 1.5A.

The second USB port features built-in auto-sensing technology that detects the connected device and automatically adjusts to the appropriate power level up to 5V 2.4A, perfect for fast-charging tablets and e-readers. It’s also compatible with both Apple and Android, as well as other platforms.

This ultra-compact charger works with any standard 12V DC vehicle power outlet. A front-facing LED indicates successful charging.

Features

Charge 2 Mobile Devices in Your Vehicle at the Same Time
  • Recommended for cell phones, tablets, e-readers and MP3 players
  • Qualcomm Quick Charge 3.0 Class A 5/9/12V technology
  • Quick Charge 3.0 charges up to four times faster than conventional USB charging
  • Auto-sensing USB port detects connected device and adjusts to proper power level up to 5V 2.4A
  • Compatible with Apple, Android and other platforms
  • Works with any standard 12V DC vehicle power outlet
  • LED indicates successful charging

Package Includes

  • U280-C02-S-QC3 Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology
RoHS compliant Qualcomm Quick Charge

Specifications

OVERVIEW
UPC Code037332197399
OUTPUT
Charging Ports / Amps(1) 2.4A; (1) 3A / 2A / 1.5A
Charging MethodUSB
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.91 x 3.94 x 0.50
Shipping Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Operating Humidity Range30% to 90% RH, Non-Condensing
Storage Humidity Range10% to 90% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1(2) USB A (FEMALE)
FEATURES & SPECIFICATIONS
Quick Charge Compliant3.0
TechnologyUSB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Quick Charge 3.0 is engineered to refuel devices up to four times faster than conventional charging. Qualcomm Quick Charge 1.0 is able to charge up to 40% faster than conventional charging. Quick Charge 2.0 increased the charge time advantage up to 75%. And Quick Charge 3.0 is designed to charge twice as fast as Quick Charge 1.0 and to be 38 percent more efficient than Quick Charge 2.0. Now consumers can spend even less time charging, and can grab and go more quickly. How does it work? Quick Charge 3.0 employs Intelligent Negotiation for Optimum Voltage (INOV), an algorithm which allows your portable device to determine what power level to request at any point in time, enabling optimum power transfer while maximizing efficiency. It also supports wider voltage options, allowing a mobile device to dynamically adjust to the ideal voltage level supported by that specific device. Specifically, Quick Charge 3.0 offers a more granular range of voltages: 200mV increments, from 3.6V to 20V. That way your phone can target one of dozens of power levels.

Additional FAQs may be available on the U280C02SQC3 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
Lightning Cables
  Model Number Description
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U280-C02-S-QC3

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.