Part Number: U280-C02-24W-1B
- 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
- Maximum charging power output of 24W when both ports are charging at the same time
- Prevents overheating and overcharging to shield your essential device from damage
- USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
- 2-year limited warranty
Features
System Requirements
- Vehicle with standard 12V DC power outlet
Package Includes
- U280-C02-24W-1B Dual-Port USB Car Charger, Black
Specifications
OVERVIEW
UPC Code | 037332254092 |
Product Type | Car Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 12V DC |
Input Connection Type | Automatic Vehicle Cigarette Lighter |
Input Plug Type | Car Auxiliary Power Outlet |
Product Length (in.) | 1.99 |
Product Length (cm.) | 5.05 |
Product Length (ft.) | 0.17 |
OUTPUT
Output Capacity (Watts) | 24 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | Car Cigarette Lighter |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 24 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
Charging Ports Details | USB-C: 24W, PD 3.0 USB-A: 24W, QC 3.0 |
Charging Ports / Amps | (2) 3A |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Unit Dimensions (hwd / in.) | 1.180 x 1.980 x 0.760 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 86°F (0° to 30°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 30% to 90% RH |
Storage Humidity Range | 10% to 90% RH |
INPUT TRANSFORMER
Input Voltage | 12V to 24V |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
Quick Charge Compliant | 3.0 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) | |
U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) | |
UR030-001 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images