Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transformer with full CAN/ES/IEC/EN 60601-1 listing offers line isolation, step-up and step-down capabilities, and continuous noise filtering in protecting medical electronic equipment used in patient-care vicinities.

  • Protects sensitive equipment from EMI/RFI line noise and surges
  • Cumulative leakage current less than 50 µA
  • Automatically shuts down all outlets in case of overload
  • Offers complete isolation from input AC mains power
  • Ideal for use in any industrial, network or medical environment
  • 2-year limited warranty

Overview

The IS600HGDV Isolator® Series Dual-Voltage 115/230V 600W 50/60Hz Medical-Grade™ Transformer with full CAN/ES/IEC/EN 60601-1 listing is ideal for protecting sensitive electronic equipment in patient-care vicinities. It can be configured for either step-up voltage, step-down voltage or pass-through voltage operation. Along with line isolation and continuous EMI/RFI line noise filtering, its surge protection rating of 240 joules suppresses excess voltage to prevent it from damaging connected equipment.

 

An internal low-impedance isolation transformer component offers 100% isolation from the input mains AC line. Faraday shield reduces the cumulative leakage current of the IS600HGDV and connected equipment to levels less than 50 microamps, while removing utility switching transients and harmonics generated by other on-site loads and reducing the impact of utility-related surge conditions.

 

Transformer filtering provides continuous common-mode noise rejection with no wearable parts. The IS600HGDV reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode.

 

Components connect to six C13 outlets with fuse overload protection and a lighted on/off switch. The rugged all-metal unit housing ships ready for placement in any industrial, medical, office, network or audio/video environment. Requires a C13 AC input cord with country specific plug (sold separately).

Features

Full CAN/ES/IEC/EN 60601-1 Medical-Grade Listing with C14 Inlet and 6 C13 Outlets
  • Ideal for protecting sensitive electronic equipment in patient-care vicinities
  • Reduces cumulative leakage current of Isolator and connected equipment to levels less than 50 µA
  • Inexpensive alternative to dedicated circuits and site electrical upgrades
  • Rugged all-metal housing designed to withstand frequent use in busy environments
  • Requires a C13 AC input cord with country specific plug (sold separately).
Selectable 115/230V Input/Output Voltage Suitable for Most Applications
  • Step-up, step-down or pass-through voltage operation (input frequency always equals output frequency)
  • Internal low-impedance toroidal isolation transformer with Faraday shield offers 100% isolation from mains AC power line
  • Automatically shuts down all outlets in case of overload
  • Ships ready for placement in any industrial, medical, office, network or audio/video environment
Protects Connected Equipment from Dangerous Spikes, Surges and Line Noise
  • Line isolation, continuous noise filtering and 240 joules of AC surge protection
  • Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
  • Floating AC output prevents noise coupling from noisy ground circuits
  • Reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode

Package Includes

  • IS600HGDV Isolator Series Dual-Voltage 115/230V 600W 60601-1 Medical-Grade Isolation Transformer
  • (2) Fuse sets (115V and 230V operation)
  • Input/output cable selector data sheet
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200006
Efficiency96%
Nominal Voltage / Frequency115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
VA / Watt Capacity600
Transformer TypeMedical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
INPUT
Nominal Input Voltage Description115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
Input Frequency50/60HZ
Maximum Surge Amps70A
Input Current6A @ 115V / 3.15A @ 230V
THDi  Less than 1%
Power Input ReceptacleIEC-320-C14
OUTPUT
Output Voltage Regulation (Line Mode)4.1%
Output Receptacle DetailsIEC320-C13
Output Receptacles(6) C13
Output Nominal Voltage115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
ISOLATION
Output Isolation Transformer  Toroid with AC output Floating with Respect to Earth Ground. Includes POAG and Earth Ground Stud.
Leakage Current  Max AC Leakage Current 50 (uA)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  240
IEEE587 Cat. A Ringwave Let-ThroughReduced to 0.5v Common Mode
Noise Suppression Rating35-65 dB
PHYSICAL
ColorWhite
Material of ConstructionMetal (Cabinet)
Cooling MethodConvection
Shipping Dimensions (hwd / in.)9.06 x 12.80 x 14.57
Shipping Weight (lbs.)22.22
Unit Dimensions (hwd / in.)4.330 x 7.870 x 9.840
Unit Weight (lbs.)20.38
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C), Intended Application is in a controlled environment at approx. 77°F.
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Elevation0-10000 ft. (0-3000 m)
Operating Humidity Range5% to 95% RH (Non-Condensing)
FEATURES & SPECIFICATIONS
Over Current Protection  2 x 6A @ 115V and 2 x 3.15A at 230V ( Both Fuses included with Product as Accesories)
OPERATION
System Type SelectionsInput Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
STANDARDS & COMPLIANCE
Product CertificationsIEC 60601-1; CAN/CSA-C22.2 No. 60601-1 (Canada); NOM (Mexico)
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.