Isolator Series Dual-Voltage 115/230V 600W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 6 C13 Outlets
- Protects sensitive equipment from EMI/RFI line noise and surges
- Cumulative leakage current less than 50 µA
- Automatically shuts down all outlets in case of overload
- Offers complete isolation from input AC mains power
- Ideal for use in any industrial, network or medical environment
- 2-year limited warranty
IS600HGDV
Have a Question?
Overview
Features
- Ideal for protecting sensitive electronic equipment in patient-care vicinities
- Reduces cumulative leakage current of Isolator and connected equipment to levels less than 50 µA
- Inexpensive alternative to dedicated circuits and site electrical upgrades
- Rugged all-metal housing designed to withstand frequent use in busy environments
- Requires a C13 AC input cord with country specific plug (sold separately).
- Step-up, step-down or pass-through voltage operation (input frequency always equals output frequency)
- Internal low-impedance toroidal isolation transformer with Faraday shield offers 100% isolation from mains AC power line
- Automatically shuts down all outlets in case of overload
- Ships ready for placement in any industrial, medical, office, network or audio/video environment
- Line isolation, continuous noise filtering and 240 joules of AC surge protection
- Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
- Floating AC output prevents noise coupling from noisy ground circuits
- Reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode
Specifications
OVERVIEW
UPC Code | 037332200006 |
Efficiency | 96% |
Nominal Voltage / Frequency | 115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation |
Over Current Protection | 2 X 6A @ 115V and 2 X 3.15A at 230V ( Both Fuses included with Product as Accesories) |
VA / Watt Capacity | 600 |
Transformer Type | Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down) |
INPUT
Nominal Input Voltage Description | 115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC |
Input Frequency | 50/60HZ |
Maximum Surge Amps | 70A |
Input Current | 6A @ 115V / 3.15A @ 230V |
THDi | Less than 1% |
Power Input Receptacle | IEC-320-C14 |
OUTPUT
Output Voltage Regulation (Line Mode) | 4.1% |
Output Receptacle Details | IEC320-C13 |
Output (VA) | 600 |
Output (Watts) | 600 |
Output Receptacles | (6) C13 |
Output Nominal Voltage | 115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses. |
ISOLATION
Output Isolation Transformer | Toroid with AC output Floating with Respect to Earth Ground. Includes POAG and Earth Ground Stud. |
Leakage Current | Max AC Leakage Current 50 (uA) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 240 |
IEEE587 Cat. A Ringwave Let-Through | Reduced to 0.5v Common Mode |
Noise Suppression Rating | 35-65db |
PHYSICAL
Color | White |
Cooling Method | Convection |
Material of Construction | Metal (Cabinet) |
Shipping Dimensions (hwd / in.) | 9.06 x 12.80 x 14.57 |
Shipping Weight (lbs.) | 22.22 |
Unit Dimensions (hwd / in.) | 4.33 x 7.87 x 9.84 |
Unit Weight (lbs.) | 20.38 |
ENVIRONMENTAL
Operating Temperature Range | 0 C-40 C(32F to 104F), Intended Application is in a controlled environment at approx. 25 C. |
Storage Temperature Range | -15 C to 50 C (5F to 122F) |
Operating Elevation (m) | 0-3000M (0-10,000 Ft) |
Operating Humidity Range | 5% to 95% RH (Non-Condensing) |
OPERATION
System Type Selections | Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency |
STANDARDS & COMPLIANCE
Certifications | Tested to ANSI/AAMI ES60601-1:2005+A2+A1, IEC60601-1 3RD EDITION +A1, cAN/CSA-C22.2 NO. 60601-1:14, CE, NOM |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2G | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3G | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.