Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 0.3M (1-ft.)

Model Number: N458-001-62


  • Utilize Existing SC or ST Cabling with new LC type switches
  • Available in 62.5/125 or 50/125 Micron
  • LC/ST or LC/SC

Overview

Tripp Lite's N458-001-62, 62.5/125 micron, LC/SC, Male-to-Female Fiber adapter cable allows you to utilize older installed SC fiber cables when upgrading to newer switches using LC type SFP or GBIC transceivers. Simply plug the LC male end into the new switch, and plug your existing SC cables into the Female SC ends. No need to scrap your existing fiber cable plant with all new cables. For installations utilizing 50/125 micron cable, see N458-001-50.

Features

  • Save money by utilizing older, existing fiber ST or SC cables with new LC installations
  • Available in LC/ST or LC/SC in both 62.5/125 and 50/125 micron

Package Includes

  • LC/SC Duplex Multimode 62.5/125 Male-Female Fiber Adapter Cable, 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135391
Clad Diameter125 micron
Core Diameter62.5 micron
Number of Fibers2
INPUT
Cable Length (ft.)1
Cable Length (in.)12
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N458-001-62

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.