Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Duplex Multimode 50/125 Fiber Plenum Rated Patch Cable (LC/LC), 30M (100 ft.)

Model Number: N520-30M-P


  • Premium PLENUM multimode patch cable
  • Attenuation loss meets or exceeds the latest industry standards
  • Higher bandwidth optimized for Gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 30-meter multimode duplex Fibre Channel optic LC/LC patch cable is manufactured from 50/125 zipcord fiber. The cable has LC connectors on each end. It has a PLENUMrated jacket and is FDDI and OFNR rated. 50/125 Duplex multimode fiber is most commonly used in Fibre Channel applications. It is backward compatible with 62.5 micron fiber and provides built-in headroom for future applications. Plenum rated cable used where local fire code calls for fireproof cable. The cable provides higher bandwidth optimized for Gigabit and 10Gbps networks as well. Also available in 1, 2, 3, 5, 10, 15, 20, 25, and 50 meter lengths. Enter "N520-" in the search field to bring up all lengths. For LC-SC cables, search "N516-", and for SC-SC, search "N506-".

Features

  • Constructed with 50/125 micron cable
  • Length - 30M
  • Plenum Rated ( CMP ) jacket
  • Use on fiber and fibre channel installations
  • LC male to LC male connectors
  • Higher bandwidth optimized for Gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
  • Number of fibers: 2
  • Fiber type: all glass graded index
  • Core diameter: two 50+/-3 microns
  • CLAD diameter: 125+/-2 microns
  • Primary coating diameter: 245+/-15 microns
  • Primary coating material: acrylate
  • Secondary coating diameter: 900+/-50 microns
  • Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
  • Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
  • Numeric aperture: .275 nominal
  • Proof test level: 100,000 PSI
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
  • Use Plenum jacketed cable where local fire codes dictate

Package Includes

  • 30M duplex MMF cable LC/LC 50/125 fiber, Plenum rated jacket
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145314
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Optical Mode  OM2
INPUT
Cable Length (ft.)98.4
Cable Length (in.)1181.1
PHYSICAL
Cable Jacket RatingLSZH
ColorOrange
Shipping Dimensions (hwd / in.)12.00 x 10.50 x 0.50
Shipping Weight (lbs.)0.45
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
CERTIFICATIONS
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N520-30M-P

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.