Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 50M (164 ft.)

Model Number: N506-50M


  • Premium PVC 50/125 multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications

Overview

Tripp Lite's 50-meter multimode duplex Fibre Channel SC/SC patch cable is manufactured from 50/125 zipcord fiber. The cable has SC connectors on each end, a PVC jacket and is FDDI and OFNR rated. 50/125 Duplex multimode fiber is most commonly used in Fibre Channel applications. It is backward compatible with 62.5 micron fiber and built-in headroom for future applications. The cable provides higher bandwidth optimized for Gigabit and 10Gbps networks as well. Also available in 1, 2, 3, 5, 10, 15, and 30 meter lengths. Search "N506-" to bring up all lengths. Also search "N516-" for SC-LC cables, and "N520-" for LC-LC cables.

Features

  • Constructed with 50/125 micron cable
  • Length - 50M
  • Use on fiber and fibre channel installations
  • SC male to SC male connectors
  • Higher bandwidth optimized for Gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
  • Number of fibers: 2
  • Fiber type: all glass graded index
  • Core diameter: two 50+/-3 microns
  • CLAD diameter: 125+/-2 microns
  • Primary coating diameter: 245+/-15 microns
  • Primary coating material: acrylate
  • Secondary coating diameter: 900+/-50 microns
  • Secondary coating material: PVC
  • Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
  • Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
  • Numeric aperture: .275 nominal
  • Proof test level: 100,000 PSI
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/SC connectors

Package Includes

  • 50M duplex MMF cable SC/SC 50/125 fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119599
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Optical Mode  OM2
INPUT
Cable Length (ft.)164
Cable Length (in.)1968.5
PHYSICAL
ColorOrange
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 1.00
Shipping Weight (lbs.)0.86
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1SC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
CERTIFICATIONS
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N506-50M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.