Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Premium PVC 50/125 multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications

Features

  • Constructed with 50/125 micron cable
  • Length - 2M
  • Use on fiber and fibre channel installations
  • LC male to LC male connectors
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
  • Number of fibers: 2
  • Fiber type: all glass graded index
  • Core diameter: two 50+/-3 microns
  • CLAD diameter: 125+/-2 microns
  • Primary coating diameter: 245+/-15 microns
  • Primary coating material: acrylate
  • Secondary coating diameter: 900+/-50 microns
  • Secondary coating material: PVC
  • Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
  • Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
  • Numeric aperture: .275 nominal
  • Proof test level: 100,000 PSI
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors

Package Includes

  • 2M duplex MMF cable LC/LC 50/125 fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119513
TechnologyMultimode
Optical Mode  OM2
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange
Connector ColorGray
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
Fiber Cable Length2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.