Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 20M (65 ft.)
Model Number: N516-20M
- Perfect for use with Fibre Channel Controller Cards and Switches
- Attenuation loss meets or exceeds the latest industry standards
- Higher bandwidth, optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Premium PVC multimode patch cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 20-meter multimode duplex Fibre Channel SC/LC patch cable is manufactured from 50/125 zipcord fiber. The cable has SC connectors on one end, and LC at the other, a PVC jacket, and is FDDI and OFNR rated. 50/125 Duplex multimode fiber is most commonly used in Fibre Channel applications. It is backward compatible with 62.5 micron fiber and built-in headroom for future applications. The cable provides higher bandwidth optimized for Gigabit and 10Gbps networks as well. Also available in 1, 2, 3, 5, 10, 15, 30, and 50 meter lengths. Search "N516-" to bring up all lengths. Also search "N506-" for SC-SC cables, and "N520-" for LC-LC cables.
Features
- Constructed with 50/125 micron cable
- Length - 20M
- Use on fiber and fibre channel installations
- LC male to SC male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Number of fibers: 2
- Fiber type: all glass graded index
- Core diameter: Two 50+/-3 microns
- CLAD diameter: 125+/-2 microns
- Primary coating diameter: 245+/-15 microns
- Primary coating material: acrylate
- Secondary coating diameter: 900+/-50 microns
- Secondary coating material: PVC
- Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum
- Proof test level: 100,000 PSI
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
System Requirements
- Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/SC connectors
Package Includes
- 20M duplex MMF cable LC/SC 50/125 fiber
Specifications
OVERVIEW
UPC Code | 037332123640 |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Optical Mode | OM2 |
INPUT
Cable Length (ft.) | 65.6 |
Cable Length (in.) | 787.4 |
PHYSICAL
Cable Jacket Rating | LSZH |
Color | Orange |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.19 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
FEATURES & SPECIFICATIONS
Technology | Multimode |
SPECIAL FEATURES
Push/Pull Tabs | No |
CERTIFICATIONS
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
Fiber Cable Test Data
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.