Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Premium PVC multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Perfect for use with Fibre Channel Controller Cards and Switches

Overview

This multimode duplex fiber optic LC/ST Ethernet cable is manufactured from 50/125 zipcord fiber. The cable has LC connectors on one end and ST connectors on the other. It has a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in fiber and Fibre Channel applications. It is backward compatible with 62.5 micron fiber and built-in headroom for future applications. The cable provides higher bandwidth optimized for Gigabit and 10 Gbps networks.

Features

  • Constructed with 50/125 micron cable
  • Length - 15M ( 50ft )
  • Use on fiber and fibre channel installations
  • LC male to ST male connectors
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/ST connectors

Package Includes

  • 15M ( 50ft ) duplex MMF cable LC/ST 50/125 fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134769
TechnologyMultimode
Optical Mode  OM2
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange
Connector ColorGray; Red; Black
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)49.2
Cable Length (in.)590.6
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 1.00
Shipping Weight (lbs.)0.18
Fiber Cable Length15M (49.2 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  LC ≤ 0.20 dB; ST ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.