Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 7M (23 ft.)

Part Number:  N516-07M

  • Premium PVC 50/125 multimode patch cables
  • loss meets or exceeds the latest industry standards
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber
  • Built-in headroom for future applications
Have a Question?
Contact Us

Features

  • Constructed with 50/125 micron cable
  • Length - 7M
  • Use on fiber and fibre channel installations
  • SC male to LC male connectors
  • Higher bandwidth optimized for gigabit and 10Gbps networks
  • Backward compatible with 62.5 micron fiber

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/SC connectors

Package Includes

  • 7M duplex MMF cable LC/SC 50/125 fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138163
TechnologyMultimode
Optical Mode  OM2
PHYSICAL
Cable Jacket ColorOrange
Connector ColorWhite; Beige
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)23
Cable Length (in.)275.6
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.80
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  LC≤0.20dB; SC≤0.20dB
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
Endface PolishPC
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.