Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode Fiber Optic Coupler, (LC/LC)


  • Dual LC/LC coupler for extending existing cables
  • High precision mating structure with low insertion loss
  • Duplex adapter accepts two simplex connectors or one duplex connector

View Full Product Details

Tripp Lite Part Number

N455-000-PM

Have a Question?
Contact Us

Overview

This coupler provides a simple and easy way to link together two fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.

Features

  • Dual LC female connectors
  • For 62.5/125 or 50/125 Multimode fiber

System Requirements

Two fiber optic cables with LC connectors

Package Includes

Duplex LC to LC Multimode fiber optic coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173393
Number of Fibers2
TechnologyMultimode
PHYSICAL
ColorLight Gray
Shipping Dimensions (hwd / in.)6.00 x 3.55 x 0.50
Shipping Weight (lbs.)0.01
CONNECTIONS
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.) N320-01M N320-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.) N320-02M N320-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.) N320-03M N320-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.) N520-01M N520-01M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.) N520-02M N520-02M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.) N520-03M N520-03M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3.28 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3.28 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2M (6.56 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2M (6.56 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (9.84 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (9.84 ft.)

Network Cables & Adapters

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.) N320-02M N320-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.) N320-03M N320-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.) N520-01M N520-01M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.) N520-02M N520-02M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.) N520-03M N520-03M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (9.84 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3.28 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3.28 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2M (6.56 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2M (6.56 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (9.84 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (9.84 ft.)

Resources & Downloads

support icon

Do you own a
N455-000-PM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.