Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 25 m (82 ft.)
- Attenuation loss meets or exceeds latest industry standards
- 8.3/125 duplex (zipcord) fiber made from glass
- LC male connectors meet insertion loss standards
- FDDI- and OFNR-rated
- Beveled edge on glass ends for easy plug insertion
- This product is covered by a Lifetime Limited Warranty (coverage details)
N370-25M
Have a Question?
Features
- Data transfer speeds up to 10 Gbps
- Ideal for network equipment that requires singlemode fiber optic patch cables
- Attenuation loss meets or exceeds latest industry standards
Superior Construction for Error-Free Signal Transfer
- 8.3/125 duplex (zipcord) fiber made from glass
- Sturdy LC male connectors meet stringent insertion loss standards
- Beveled edge on glass ends for easy plug insertion
- Yellow-colored for identification as singlemode
Specifications
OVERVIEW
UPC Code | 037332145611 |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 2 |
Technology | Singlemode |
Optical Mode | OS2 |
INPUT
Cable Length (ft.) | 82 |
Cable Length (in.) | 984.3 |
PHYSICAL
Cable Jacket Rating | LSZH |
Color | Yellow |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.43 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.