Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), Push/Pull Tabs, 1 m (3 ft.)
- Attenuation loss meets or exceeds latest industry standards
- 8.3/125 duplex (zipcord) fiber made from glass
- LC male connectors meet insertion loss standards
- FDDI- and OFNR-rated
- Push/pull tab connectors install/remove with one hand
- This product is covered by a Lifetime Limited Warranty (coverage details)
N370-01M-T
Have a Question?
Features
- Data transfer speeds up to 10 Gbps
- Ideal for network equipment that requires singlemode fiber optic patch cables
- Attenuation loss meets or exceeds latest industry standards
LC Connectors with Push/Pull Tabs
- Push/pull tab connectors easy to install and remove with one hand
- Sturdy dual LC connectors tested to meet stringent insertion loss standards
Superior Construction for Error-Free Signal Transfer
- 8.3/125 duplex (zipcord) fiber made from glass
- Beveled edge on glass ends for easy plug insertion
- Yellow-colored for identification as singlemode
- FDDI- and OFNR-rated
Specifications
OVERVIEW
UPC Code | 037332202734 |
Technology | Singlemode |
Optical Mode | OS2 |
PHYSICAL
Color | Yellow |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) WITH PULL/PUSH TAB |
Side A - Connector 2 | LC DUPLEX (MALE) WITH PULL/PUSH TAB |
Side B - Connector 1 | LC DUPLEX (MALE) WITH PULL/PUSH TAB |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.