Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/SC), 20 m (65 ft.)
Model Number: N366-20M
- Attenuation loss meets or exceeds latest industry standards
- 8.3/125 duplex (zipcord) fiber made from glass
- LC and SC male connectors meet insertion loss standards
- FDDI- and OFNR-rated PVC jacket
- Beveled edge on glass ends for easy plug insertion
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N366-20M has 8.3/125 duplex (zipcord) fiber made from glass, instead of polymer. The sturdy LC and SC male connectors meet stringent insertion loss standards and feature beveled edges on their glass ends for easy insertion into a patch panel or switch. The FDDI- and OFNR-rated PVC jacket is yellow to easily identify it as a singlemode cable.
Features
- Twice the bandwidth throughput of multimode cable
- Ideal for network equipment that requires singlemode fiber optic patch cables
- Attenuation loss meets or exceeds latest industry standards
Superior Construction for Error-Free Signal Transfer
- 8.3/125 duplex (zipcord) fiber made from glass
- Sturdy LC and SC male connectors meet stringent insertion loss standards
- Beveled edge on glass ends for easy plug insertion
- Yellow-colored for identification as singlemode
System Requirements
- Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/SC connectors
Package Includes
- N366-20M Duplex Singlemode 8.3/125 Fiber Patch Cable, 20 m
Specifications
OVERVIEW
UPC Code | 037332156969 |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 2 |
Optical Mode | OS2 |
INPUT
Cable Length (ft.) | 65.6 |
Cable Length (in.) | 787.4 |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
FEATURES & SPECIFICATIONS
Technology | Singlemode |
SPECIAL FEATURES
Push/Pull Tabs | No |
CERTIFICATIONS
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
Fiber Cable Test Data
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.