Part Number: N352-15M
This Model has been retired and replaced by N352-09M. More information for the N352-15M is available on the model support page
Overview
Tripp Lite's 15-meter ( 50ft ), singlemode duplex fiber optic ST/ST patch cable is manufactured from 9/125 zipcord fiber. The cable has ST connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex singlemode fiber is most commonly used in LAN applications.
Features
- Manufactured from 9/125 duplex (zipcord) fiber
- PVC jacket
- Length: 15-meter ( 50ft ) Connectors: 2 ST connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
- Any fiber optic hardware or NIC card requiring singlemode duplex cable with ST/ST connectors.
Package Includes
- 15-meter ( 50ft ) Duplex Singlemode Fiber Patch Cable, ST/ST
Specifications
OVERVIEW
UPC Code | 037332134868 |
Technology | Singlemode |
Optical Mode | OS2 |
CONNECTIONS
Side A - Connector 1 | ST DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
Endface Polish | UPC |
PHYSICAL
Cable Jacket Color | Yellow |
Connector Color | Black |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 9 |
Number of Fibers | 2 |
Cable Length (ft.) | 49.2 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 0.50 x 6.50 x 6.80 |
Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Attenuation @ 1310NM | 0.36dB/Km |
Attenuation @ 1550NM | 0.22dB/Km |
Insertion Loss | ≤0.30dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images