Part Number: N370-50M
Premium singlemode fiber optic cabling transmits fast, clear data signals through your LAN with data transfer speeds up to 10 Gbps.
- Attenuation loss meets or exceeds latest industry standards
- 9/125 duplex (zipcord) fiber made from glass
- LC male connectors meet insertion loss standards
- FDDI- and OFNR-rated
- Beveled edge on glass ends for easy plug insertion
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Data transfer speeds up to 10 Gbps
- Ideal for network equipment that requires singlemode fiber optic patch cables
- Attenuation loss meets or exceeds latest industry standards
Superior Construction for Error-Free Signal Transfer
- 9/125 duplex (zipcord) fiber made from glass
- Sturdy LC male connectors meet stringent insertion loss standards
- Beveled edge on glass ends for easy plug insertion
- Yellow-colored for identification as singlemode
System Requirements
- Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors
Package Includes
- N370-50M Duplex Singlemode 9/125 Fiber Patch Cable, 50 m
Specifications
OVERVIEW
UPC Code | 037332140395 |
Technology | Singlemode |
Optical Mode | OS2 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | UPC |
PHYSICAL
Cable Jacket Color | Yellow |
Connector Color | Blue; White |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 9 |
Number of Fibers | 2 |
Cable Length (ft.) | 164 |
Cable Length (in.) | 1968.5 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.84 |
Fiber Cable Length | 50M (164 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 1310NM | 0.36 dB/km |
Attenuation @ 1550NM | 0.22 dB/km |
Insertion Loss | ≤ 0.30 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images