Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium singlemode fiber optic cabling transmits fast, clear data signals through your LAN with data transfer speeds up to 10 Gbps.

  • Attenuation loss meets or exceeds latest industry standards
  • 9/125 duplex (zipcord) fiber made from glass
  • LC male connectors meet insertion loss standards
  • FDDI- and OFNR-rated
  • Beveled edge on glass ends for easy plug insertion

Features

Fast, Clear Data Transmission Through Your LAN
  • Data transfer speeds up to 10 Gbps
  • Ideal for network equipment that requires singlemode fiber optic patch cables
  • Attenuation loss meets or exceeds latest industry standards

Superior Construction for Error-Free Signal Transfer
  • 9/125 duplex (zipcord) fiber made from glass
  • Sturdy LC male connectors meet stringent insertion loss standards
  • Beveled edge on glass ends for easy plug insertion
  • Yellow-colored for identification as singlemode

System Requirements

  • Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors

Package Includes

  • N370-07M Duplex Singlemode 9/125 Fiber Patch Cable, 7 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179098
TechnologySinglemode
Optical Mode  OS2
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishUPC
PHYSICAL
Cable Jacket ColorYellow
Connector ColorBlue; White
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)9
Number of Fibers2
Cable Length (ft.)23
Cable Length (in.)275.6
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
Fiber Cable Length7M (23 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM0.36 dB/km
Attenuation @ 1550NM0.22 dB/km
Insertion Loss  ≤ 0.30 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.