Duplex Singlemode Fiber Coupler (LC/LC)
- Dual LC/LC coupler for extending existing Singlemode cables
- High precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
N455-000-S
Have a Question?
Overview
This coupler provides a simple and easy way to link together two Singlemode fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.
Specifications
OVERVIEW
UPC Code | 037332150066 |
Number of Fibers | 2 |
Technology | Singlemode |
PHYSICAL
Color | Light Gray |
Shipping Dimensions (hwd / in.) | 6.00 x 3.55 x 0.50 |
Shipping Weight (lbs.) | 0.01 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.