Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI


  • Magnetic door switch for monitoring cabinet access
  • Sends notification through Tripp Lite PowerAlert, TLNET Supervisor or Tripp Lite PowerAlert Device Manager software
  • Monitors the front and rear doors of a single cabinet
  • Must be used with SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSWITCH

Have a Question?
Contact Us

Overview

The SRSWITCH is designed to monitor rackmount enclosure door access and notify users when a door has been opened. The SRSWITCH must be used together with the following Tripp Lite accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately.)

Features

  • Designed to monitor rackmount enclosure door access and notify users when a door has been opened
  • Must be used together with the following Tripp Lite accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately)

Package Includes

  • One set of magnetic door switch contacts
  • All mounting hardware
  • Detailed installation instructions as well as user manual.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144775
Product TypeDoor Switch Kit
Accessories TypeDoor Switch Kit
PHYSICAL
Shipping Dimensions (hwd / in.)0.90 x 2.68 x 4.41
Shipping Weight (lbs.)0.20
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSWITCH model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.