DVI Coupler Gender Changer (F/F)
- Change Male ended DVI cable to Female
- Extend two DVI cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
P162-000
Have a Question?
Overview
Compact DVI F/F gender changer is designed to allow you to change a DVI-M port into a DVI-F port. Can also be used to extend a DVI cable. Gold plated contacts offer superior conductivity.
Specifications
OVERVIEW
UPC Code | 037332134646 |
Technology | DVI |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 6.00 x 4.50 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.