DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 20 ft. (6.09 m)
- Supports HD video resolutions up to 1920 x 1200, including 1080p
- High-speed digital transmission up to 5 Gbps
- Gold-plated contacts for maximum conductivity
- Integral strain relief reduces stress and adds flexibility
- Foil and braid shielding reduces hazardous EMI/RFI line noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
P561-020
Have a Question?
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded DVI-D connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Ferrite collars at each end enhance the transmission by draining extraneous electrical interference and improving signal integrity.
Features
- Compatible with flat-panel displays, digital CRT displays, televisions and projectors with DVI-D single-link input
- Supports HD video resolutions up to 1920 x 1200, including 1080p
- High-speed digital transmission up to 5 Gbps
Premium Construction for Premium Signal Quality
- Foil and braid shielding reduces hazardous EMI/RFI line noise
- Molded connectors with gold-plated contacts for maximum conductivity
- Integral strain relief reduces stress and adds flexibility
- Ferrite collars drain extraneous electrical interference
Specifications
OVERVIEW
UPC Code | 037332203557 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.57 |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 167 F (-10 TO 75 C) |
Storage Temperature Range | -4 TO 176 F (-20 TO 80 C) |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
![]() |
B140-002-DD | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA |
![]() |
B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.