Part Number: P122-000
This Model has been retired and has not been replaced. More information for the P122-000 is available on the model support page
Overview
This monitor adapter links a DFP (digital flat panel) to the DVI-i female interface on a high-performance DVI video card. DVI-d male plug to DFP female receptacle.
Features
- Links a DFP (digital flat panel) to the DVI-i female interface on a DVI video card
- DVI-d male plug to DFP female receptacle
System Requirements
- DVI-I Female interface on a DVI video card
- DFP (digital flat panel) with a MDR (micro density ribbon) 20Pin connector
Package Includes
- DVI to DFP Adapter - Digital DVI-M to DFP-F
Specifications
OVERVIEW
UPC Code | 037332096968 |
Technology | DVI |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DFP (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images