DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 1 ft. (0.31 m)
Part Number: P560-001
- DVI-D Dual Link TMDS Male-Male, 1-ft. (0.31 m)
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 1-ft. (0.31 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards; a DVI Dual Link video card is required to obtain resolutions up to 2560 x 1600. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- DVI-D Dual Link Male-Male, 1-ft. (0.31 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- Supports 2560 x 1600 resolution
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with a DVI video card. Video card must support Dual Link in order to obtain resolutions up to 2560 x 1600
Package Includes
Specifications
OVERVIEW
UPC Code | 037332181244 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.25 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://www.tripplite.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images