Part Number: P562-010
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signaling for transmission speeds to 9.9Gbps
- 2560x1600 Resolution Support
- Gold plated contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
Package Includes
Specifications
OVERVIEW
UPC Code | 037332181275 |
Product Type | Passive Cable |
Technology | DVI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.30 x 7.60 |
Shipping Weight (lbs.) | 0.60 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images