Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft.

Model Number: P560-006-A


  • For use with Dual or Single TMDS Link specified equipment
  • Molded in 3.5mm Stereo connectors
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 6 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. In addition, built-in 3.5mm stereo connectors allow simultaneous connection to your computer's stereo output, to either built-in monitor speakers or external speakers. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • 3.5MM Stereo connection molded into the assembly
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560x1600 Resolution
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities
  • Stereo jack on computer, stereo jack on monitor or external speakers

Package Includes

  • 6-ft. DVI Dual Link TMDS cable w/Audio - DVI-D, M/M 3.5mm, M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141002
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 6.00
Shipping Weight (lbs.)0.60
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 23.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.