Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 1 ft.

Model Number: P560-001


  • DVI-D Dual Link TMDS Male-Male, 1ft
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 1 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards; a DVI Dual Link video card is required to obtain resolutions up to 2560 x 1600. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • DVI-D Dual Link Male-Male, 1ft
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • Supports 2560 x 1600 resolution
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

.
  • Monitor with DVI, and CPU with a DVI video card. Video card must support Dual Link in order to obtain resolutions up to 2560 x 1600

Package Includes

DVI Dual Link TMDS cable - DVI-D, M/M, 1'
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181244
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.25
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.