Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 100 ft.

Model Number: P560-100


  • For use with Dual or Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 100-ft. DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • For use with Dual or Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display

System Requirements

  • DVI monitor
  • CPU with DVI Dual Link capabilities

Package Includes

  • 100-ft. DVI Dual Link TMDS Cable (DVI-D M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131065
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)5.21
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
CERTIFICATIONS
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
B120-000 | Digital Signage & Audio/Video B120-000 DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA
B120-000-SL | Digital Signage & Audio/Video B120-000-SL DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.