Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 20 ft. (6.09 m)


  • For use with Dual TMDS Link specified equipment only
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P560-020

Have a Question?
Contact Us

Overview

Tripp Lite's 20-ft. (6.09 m) DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection.

Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • DVI-D Dual Link, Male/Male, 20-ft. (6.09 m)
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560 x 1600 resolution
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities

Package Includes

  • DVI Dual Link TMDS cable - DVI-D, M/M, 20-ft. (6.09 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149978
Product TypePassive
TechnologyDVI
PHYSICAL
ColorBlack
Cable Length (ft.)20
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.50
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P560020 model support page.

Related Products

Video Extenders

  Model Number Description
DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA B120-000 B120-000 DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA
DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA B120-000-SL B120-000-SL DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA

Documents & Downloads

support icon

Do you own a
P560-020

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.