Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

Model Number: P560-006


  • For use with Dual or Single TMDS Link specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

Overview

Tripp Lite's 6 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection.

Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560x1600 Resolution
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Dual Link DVI capabilities

Package Includes

  • DVI Dual Link TMDS cable - DVI-D, M/M, 6'
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120717
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.60
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.