Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25 ft.

Model Number: P560-025


  • For use with Dual or Single TMDS Link specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 25 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for todays digital video displays. Note: Review your monitor manufacturers specifications for a stated maximum DVI cable length. While many monitors only support a 5 meter (16ft) DVI cable, simply adding a Tripp Lite B120-000 DVI Extender will guarantee full digital signal strength at any length up to 150ft. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI
  • Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560 x 1600 resolution
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
  • Check monitor manufacturers cable length specs - may need Tripp Lite B120-000 DVI Extender

System Requirements

  • Monitor with DVI, and CPU with Dual or Single Link DVI capabilities

Package Includes

  • DVI Dual Link TMDS cable - DVI-D, M/M, 25'
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138804
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.50
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
CERTIFICATIONS
CertificationsR0HS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B120-000 | Digital Signage & Audio/Video B120-000 DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA
B120-000-SL | Digital Signage & Audio/Video B120-000-SL DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150ft., TAA
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.