Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA


  • Extend a DVI-D Single-Link signal up to 150-ft. (45.72 m) from the source
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications.
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B120-000-SL

Have a Question?
Contact Us

Overview

Tripp Lite's B120-000-SL DVI Single-Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16-ft. (4.88 m). Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p, as well as a maximum distance of 150-ft. (45.72 m) from the source. Use P561-Series DVI Single-Link cables in most applications. When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000-SL, and the shorter cable (16-ft. (4.88 m) or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a DVI-D Single-Link signal up to 150-ft. (45.72 m) from the source
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
  • Use P561-Series DVI Single-Link cables in most applications
  • When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use a cable made with 24Awg wiring (Available from Tripp Lite as a custom order)
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000-SL DVI Single Link Extender
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Screwdriver for equalization adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332167118
Product TypeSignal Booster
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
TechnologyDVI
VIDEO
Video InputDVI-D SINGLE LINK (FEMALE)
Video OutputDVI-D SINGLE LINK (FEMALE)
Max Supported Video Resolution1920x1200 @ 60Hz
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Max 1920 x 1200 Range (ft)150
Signal Range (ft)150ft via 24AWG Cable 100ft via 28AWG Cable
Signal Range (m)45.7m via 24AWG Cable 30.5m via 28AWG Cable
Recommended CablingP561-Series
3D Video SupportedYes
POWER
Power SourceUnit (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)2.4 x 2.04 x 0.94
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)151
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)151
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1DVI-I SINGLE LINK (FEMALE)
Side B - Connector 1DVI-I SINGLE LINK (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

Audio Video Cables

  Model Number Description
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m) EZB-025 EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)
Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link) EZB-DVIM-2 EZB-DVIM-2 Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m) P561-050 P561-050 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)
DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m) P561-050-EZ P561-050-EZ DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)
DVI High Definition Single Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m) P561-100-HD P561-100-HD DVI High Definition Single Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)

Resources & Downloads

support icon

Do you own a
B120-000-SL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.