DVI High Definition Dual Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)
Part Number: P560-100-HD
- 24AWG High Definition Cable
- For use with Dual TMDS Link specified video cards
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 100-ft. (30.5 m), High Definition DVI Dual Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. 24AWG wire and gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
Features
- 24AWG High Definition Cable
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signalling for transmission speeds to 9.9Gbps
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projector
- In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
System Requirements
- DVI monitor and computer
Package Includes
- 100-ft. (30.5 m) DVI High Definition Dual Link TMDS Cable (DVI-D M/M)
Specifications
OVERVIEW
UPC Code | 037332177872 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 100 |
Shipping Dimensions (hwd / in.) | 5.00 x 10.70 x 15.00 |
Shipping Weight (lbs.) | 9.50 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://www.tripplite.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images