DVI High Definition Single Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)
- 24AWG High Definition Cable
- For use with Single TMDS Link specified video cards
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 1920 x 1200
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P561-100-HD
Have a Question?
Overview
Features
- 24AWG High Definition Cable
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signalling for transmission speeds to 9.9Gbps
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projector
- In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display.
Specifications
OVERVIEW
UPC Code | 037332174734 |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 100 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 1.00 |
Shipping Weight (lbs.) | 6.20 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.