DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 10 ft. (3.05 m)
- Supports HD video resolutions up to 2560 x 1600, including 1080p
- High-speed digital transmission up to 9.9 Gbps
- Gold-plated contacts for maximum conductivity
- Integral strain relief reduces stress and adds flexibility
- Foil and braid shielding protects against EMI/RFI line noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
P560-010-DLI
Have a Question?
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded DVI-I connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Ferrite collars at each end enhance the transmission by draining extraneous electrical interference and improving signal integrity.
DVI-I transmits both digital and analog video signals. To use the P560-010-DLI with a VGA monitor, connect a Tripp Lite P126-000 DVI-to-VGA adapter (sold separately).
Features
- Compatible with flat-panel displays, digital CRT displays, projectors and other displays with DVI-I dual-link input
- Supports HD video resolutions up to 2560 x 1600, including 1080p
- High-speed digital transmission up to 9.9 Gbps
- Meets DVI DDWG standards
- Compatible with PCs and Macs
Premium Construction for Premium Signal Quality
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Ferrite collars drain extraneous electrical interference and improve signal integrity
Transmits Digital and Analog Video Signals
- Add Tripp Lite P126-000 adapter (sold separately) to connect cable to VGA display
- DVI source must support DVI-I digital/analog data transmission to connect to VGA display
Specifications
OVERVIEW
UPC Code | 037332205131 |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.67 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 176 F (-10 to 80 C) |
Storage Temperature Range | 5 to 176 F (-15 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
Side B - Connector 1 | DVI-I DUAL LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.