Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI-I to DVI-D Dual Link Video Cable Adapter (F/M)

Model Number: P118-000


  • Converts a DVI-I Male connector into a DVI-D Male connector

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lites DVI-D Male to DVI-I Female adapter allows you to join two different DVI digital cables together. These fully molded adapters are compact in size and are very useful in dealing with difficult interconnection problems. It will not pass VGA analog signals (for digital signaling use only).

Features

  • Converts a DVI-I Male connector to a DVI-D Male connector
  • Adapter is fully molded for long life use
  • Pins are gold-plated to minimize signal loss
  • Allows interconnection of two DVI devices

Package Includes

  • DVI-D Male to DVI-I Female adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142009
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-I DUAL LINK (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B120-000 | Digital Signage & Audio/Video B120-000 DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.