Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
3-in-1 KVM cable kit with DVI, USB A/B and 3.5 mm plugs connects your computer to a Tripp Lite B002-DV1A2 or B002-DV1A4 NIAP KVM.
  • Cuts cable clutter and saves money by combining 3 essential KVM cables into one
  • Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
  • Transfers data at reliable USB 2.0 speeds up to 480 Mbps
  • Plug-and-play operation with no software required for easy, immediate installation

Features

10-ft. (3.05 m) 3-in-1 Cable Connects Your DVI Computer to a NIAP KVM Switch
This cable features 24-pin dual-link DVI-I, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. Designed specifically for the B002-DV1A2 and B002-DV1A4 NIAP KVMs, the 10-ft. (3.05 m) cable supports DVI video resolutions up to 2560 x 1600 (including 1080p) at 60 Hz, as well as USB 2.0 data transfer speeds up to 480 Mbps. By combining three different cables into one convenient cord, you cut down on unnecessary clutter and save money. 

System Requirements

  • B002-DV1A2 or B002-DV1A4 NIAP KVM or other compatible KVM switch

Package Includes

  • P784-010 DVI KVM cable kit, 3 in 1 (M/M), 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242310
Accessory TypeCable Kit
TechnologyDVI
Accessory ClassKVM Switch Accessories
VIDEO
Max Supported Video Resolution2560 x 1600P @ 60 Hz
CONNECTIONS
Side A - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE)
Side B - Connector 13.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0 ~ 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
Secure KVM Switch, 2-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA B002-DV1A2 B002-DV1A2 Secure KVM Switch, 2-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA
Secure KVM Switch, 4-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA B002-DV1A4 B002-DV1A4 Secure KVM Switch, 4-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.