DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DVI (M/M), 6 ft. (1.83 m)
- 6-ft. (1.83 m) 3-in-1 DVI, USB A/B and 3.5 mm audio cable connects KVM to your computer
- 6-ft. (1.83 m) DVI cable included for connecting a second monitor to the KVM switch
- Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
- 6-ft. (1.83 m) USB A/B cable included for KVM's CAC port (smart cards, scanners, etc.)
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
P784-006-DVU
Have a Question?
Features
Typical Applications
- Connect a headless computer with dual displays to a Tripp Lite KVM switch with CAC support
- Upgrade or replace worn or lost KVM cables
- Eliminate clutter by replacing multiple cables with one new kit
- Extend the distance between the KVM switch and computer to 6-ft. (1.83 m)
Package Includes
- P784-006 DVI KVM cable kit, 3 in 1 (M/M), 6-ft. (1.83 m)
- P560-006-DLI DVI monitor cable (M/M), 6-ft. (1.83 m)
- U022-006 USB A/B cable (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332242341 |
Technology | DisplayPort; Stereo Audio; USB |
VIDEO
Max Supported Video Resolution | 2560 x 1600P @ 60 Hz |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 122F (-10 ~ 50C) |
Storage Temperature Range | 5 ~ 140F (-15 ~ 60C) |
Relative Humidity | 0 ~ 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE) |
Side A - Connector 2 | DVI-I DUAL LINK (MALE) |
Side A - Connector 3 | USB A (MALE) |
Side B - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE) |
Side B - Connector 2 | DVI-I DUAL LINK (MALE) |
Side B - Connector 3 | USB B (MALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B002-DV2AC4 | Secure KVM Switch, Dual Monitor, DVI to DVI - 4-Port, NIAP PP3.0 Certified, Audio, CAC Support |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.