Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Splits the digital (DVI) signal providing simultaneous display of the same image on two DVI monitors
  • DVI-D male splits to two (2) DVI-D females
  • Supports video resolutions up to 1920 x 1080

Features

  • DVI-D Male to 2 x DVI-D Female, 1 ft.
  • Inexpensive solution for presentations
  • Supports video resolutions up to 1920 x 1080
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the same image from one PC
  • The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected

System Requirements

  • DVI-D or DVI-I Female PC Card Connector, and DVI Enabled Monitors
  • The P564-001 is designed for two DVI-D monitors to be connected at the same time. If only one monitor is connected, and the other DVI-D Female port left open, video quality will be negatively affected

Package Includes

  • DVI-D Male to (2) DVI-D Female Cable - 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138798
Product TypeSplitter
TechnologyDVI
Host ConnectorDVI-D DUAL LINK (MALE)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1(2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Input x Output1 x 2
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.22
FEATURES & SPECIFICATIONS
MST Support  No
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA B120-000 B120-000 DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA

Video Splitters & Multiviewers

  Model Number Description
2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA B116-002A B116-002A 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.