DVI over Cat5/6 Active Extender Kit, Transmitter/Receiver for Video, DVI-D Single Link, Up to 125 ft. (38 m)
- Supports computer video resolutions up to 1920 x 1200 (60 Hz)
- Supports high-definition video resolutions up to 1080p
- USB Micro-B port supplies power to the receiver
- Works with all operating systems
- Plug and play—no software or drivers to install
- 1-year limited warranty
B140-101X-U
Have a Question?
Overview
Each unit features a built-in DVI cable for connecting to your computer's DVI output port and the display's DVI input port. Cat5e/6 cable connects the two units (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series). An included USB Micro-B cable connects the receiver and a USB port on the display or a USB wall charger to supply power to the unit.
The HDCP-compatible B140-101X-U can extend a 1920 x 1200 (60 Hz) signal, including 1080p, up to 125-ft. (38.1 m). LEDs on the RJ45 ports indicate when the units are receiving power and a DVI signal from the source. Built-in equalization control lets you fine-tune the image on the remote display. Easy to set up with no software or drivers to install. Compatible with all operating systems. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Extends a 1920 x 1200 (60 Hz) signal, including 1080p, up to 125-ft. (38.1 m)
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Supports HDCP
- Built-in equalization control lets you adjust the image on the remote display
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Included USB Micro-B cable provides power to receiver
- Works with all operating systems
- LEDs indicate when the units are receiving power and sharing a signal
- Units connect quickly to source and display with built-in DVI connectors
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332190239 |
Product Type | Extender Kit |
Technology | DVI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 175 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Transmitter Video Input | DVI-D (Single Link) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | DVI-D (Single Link) |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 125 |
POWER
Power Source | Receiver end only (Included) |
Power Source Type | USB |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Power (Green); Activity (Orange) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.14 |
Shipping Dimensions (hwd / in.) | 7.87 x 5.59 x 1.73 |
Shipping Weight (lbs.) | 0.44 |
Transmitter Unit Dimensions (hwd / in.) | 1.36 x 0.94 x 14.16 |
Transmitter Unit Weight (lbs.) | 0.07 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 175 |
Max 480P Range (ft) | 175 |
Max 1440 x 900 Range (ft) | 175 |
Max 1080i Range (ft) | 125 |
Max 480i Range (ft) | 175 |
Max 640 x 480 Range (ft) | 175 |
Max 800 x 600 Range (ft) | 175 |
Max 1600 x 1200 Range (ft) | 175 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.