Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 60 Hz, Up to 200 ft. (60 m), TAA

Part Number:  B140-1A1-WP

Extend a DVI Digital Single-Link signal up to 200ft @ 1024 x 768 or 150ft @ 1920 x 1200 over inexpensive Cat5e / Cat6 cabling.

  • DVI Single-Link video over Cat5e or Cat6 cabling
  • Easy RJ45 connection on back of wallplates
  • Equalization control for the sharp display quality
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
Have a Question?
Contact Us

Features

  • 2 piece kit includes both local transmitter and remote receiver wallplates
  • Extend a DVI-D Single-Link signal up to 200 ft. at 1024 x 768 (60Hz), or up to 150 ft. at 1920 x 1200 (60Hz), when using 24Awg, solid wire Cat56 cabling. (Tripp Lite N202 Series Patch Cables)
  • Built in equalization control for the sharp display quality
  • Easy RJ45 patch cable connections
  • No software or drivers required
  • HDCP and DDC compatible
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • DVI Video card and DVI Monitor

Package Includes

  • B140-1A1-WP Local Wallplate
  • B140-1A1-WP Remote Wallplate
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Wallplate screws
  • Screwdriver for Equalization adjustment
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332168092
Product TypeExtender Kit
TechnologyDVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)200
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Transmitter Video InputDVI-I
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputDVI-I
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB140-110
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.4
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Power (Green); Activity (Orange)
PHYSICAL
ColorWhite
Number of Displays1
Form Factor/Mounting OptionsWallplate
Receiver Unit Dimensions (hwd / in.)4.5 x 2.75 x 1
Receiver Unit Weight (lbs.)0.57
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 8.40
Shipping Weight (lbs.)1.20
Transmitter Unit Dimensions (hwd / in.)4.5 x 2.75 x 1
Transmitter Unit Weight (lbs.)0.57
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) P561-003 P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA B140-110 B140-110 DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.