4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60.96 m), TAA
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
- For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m)
- For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
- Can further expand the range and number of monitors by adding B140-110 repeaters
- Compatible with all operating systems
- Plug and play, no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
B140-004
Have a Question?
Overview
Installation is simple. Connect the B140-004 transmitter to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect a Tripp Lite B140-series receiver (not included) to each display using a Tripp Lite P561-Series DVI cable (not included). Finally, each remote receiver is connected to an RJ45 port on the B140-004 using a single Cat5e/6 cable.
For longer extension distances, use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m).
For shorter extension distances, use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m).
Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel) A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)
Features
- Transmit a DVI-D Single-Link signal to four monitors up to 200-ft. (60.96 m) away using a single Cat5e/6 patch cable
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
- For longer distances - Use a B140-1A0 active receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 150-ft. (45.72 m), or a 1024 x 768 @ 60Hz signal up to 200-ft. (60.96 m)
- For shorter distances - Use a B140-1P0 passive receiver unit to extend a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
- An additional DVI port is provided for the connection of a local monitor. This local DVI port can also be used to daisychain up to 3 units together, allowing for the connection of up to 13 monitors (12 remote, 1 local).
- Further expand the range and number of monitors by using a B140-110 repeater unit
- Add up to four remote units (three repeaters and one active receiver) to each channel of the B140-004, for a total of 4 displays per channel. (An active receiver should be the last unit in a channel)
- A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no software or drivers required
- Mounting hardware is included that allows the unit to be rackmounted, wallmounted or pole mounted. In addition, up to three units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB 19" rackmount bracket.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332156693 |
Product Type | Cat5/Cat6 Transmitter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | DVI; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box; Wall-mount; Rackmount |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | DVI-I |
Transmitter - Number of Video Outputs | 4 |
Transmitter - Local Display Output | DVI-I |
Signal Range (ft.) | 200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA |
Signal Range (m) | 61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA |
Range Extension using other Tripp Lite product | 175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
3D Video Supported | Yes |
POWER
Power Source | Unit (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Optional Mounting Accessory Notes | Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket |
Shipping Dimensions (hwd / in.) | 2.10 x 10.10 x 6.40 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 3.94 x 5.04 x 1.17 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.8 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
Side B - Connector 2 | DVI-I (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B140-110 | DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53.34 m), TAA |
![]() |
B140-1A0 | DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60.96 m), TAA |
![]() |
B140-1A0-WP-1 | DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60.96 m) |
![]() |
B140-1P0 | DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30.5 m), TAA |
Audio Video Accessories
Model Number | Description | |
---|---|---|
![]() |
B132-004-RB | 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units) |
Resources & Downloads
Product Literature
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.